Product | TE Part # | Documents | Connector System | Number of Positions | Centerline (Pitch) | Contact Shape & Form | PCB Mount Retention Type | Mating Retention | Mating Retention Type | Contact Current Rating (Max) | EU RoHS Compliance | EU ELV Compliance |
---|
| 5747846-6 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 5745783-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 5747838-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 6 A | Compliant | Compliant |
| 5748981-1 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 2.7 A, 6.4 A | Compliant | Compliant |
| 2-106507-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, M3 | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 5745392-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | Compliant | Compliant |
| 5745992-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | Compliant | Compliant |
| 5788800-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 6 A | Compliant | Compliant |
| 5745440-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Square | Mounting Hole | With | Mounting Screws | 6 A | Compliant | Compliant |
| 6-747846-7 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 5747461-6 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 747838-4 | Product Drawing 3D PDF | Board-to-Board | 50 | 2.77 mm | Round | Boardlock | With | Threaded Inserts | 6 A | Not Compliant | Compliant with Exemptions |
| 747461-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.76 mm | Round | Mounting Hole | Without | Screwlocks | 2 A, 1.2 A, 3.1 A | Compliant | Compliant |
| 5747838-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 6 A | Compliant | Compliant |
| 8-106507-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.77 mm | Round | Threaded Insert | Without | Female Screwlocks, 4-40 UNC | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 5745397-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 5-106507-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.77 mm | Round | Mounting Hole | Without | Mounting Holes | 6 A | Compliant with Exemptions | Compliant with Exemptions |
| 6-747846-8 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 747838-3 | Product Drawing 3D PDF | Board-to-Board | 37 | 2.77 mm | Round | Boardlock | With | Threaded Inserts | 6 A | Not Compliant | Compliant with Exemptions |
| 5745783-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 747461-1 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.76 mm | Round | Mounting Hole | Without | Screwlocks | 2 A, 1.2 A, 3.1 A | Compliant | Compliant |
| 5745085-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 748981-1 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6.4 A | Not Compliant | Not Compliant |
| 5745783-6 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 6-747846-9 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 5745114-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Square | Mounting Hole | With | Mounting Screws | 6 A | Compliant | Compliant |
| 5747830-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 6 A | Compliant | Compliant |
| 745783-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 747846-6 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | Not Compliant | Compliant with Exemptions |
| 5747461-5 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 745085-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.76 mm | Round | Mounting Hole | Without | - | 2 A, 1.2 A, 3.1 A | Not Compliant | Compliant with Exemptions |
| 5747461-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 745132-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.74 mm | Round | Mounting Hole | With | Mounting Holes | 2 A, 1.2 A, 3.1 A | Compliant | Compliant |
| 5747846-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 5205858-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Square | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 5747838-6 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Female Screwlocks, 4-40 UNC | 6 A | Compliant | Compliant |
| 5747461-4 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | Compliant | Compliant |
| 5748909-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 2.7 A | Compliant | Compliant |
| 747838-6 | Product Drawing 3D PDF | Board-to-Board | 50 | 2.77 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | Not Compliant | Compliant with Exemptions |
| 747846-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | Not Compliant | Compliant with Exemptions |
| 5745132-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Mounting Hole | Without | - | 6 A | Compliant | Compliant |
| 5745440-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Square | Mounting Hole | With | Mounting Screws | 6 A | Compliant | Compliant |
| 5747846-3 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 5748901-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 2.7 A | Compliant | Compliant |
| 788800-1 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 6 A | Not Compliant | Compliant with Exemptions |
| 1-106507-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.77 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 6-106507-2 | Product Drawing 3D PDF | Cable-to-Board | 25 | 2.77 mm | Round | Threaded Insert | Without | Threaded Insert, 4-40 UNC | 6 A | Compliant | Compliant |
| 5788800-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 6 A | Compliant | Compliant |
| 5745783-5 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | Compliant | Compliant |
| 5747846-2 | Product Drawing 3D PDF | Board-to-Board | 25 | 2.77 mm | Round | Boardlock | Without | Mounting Holes | 6 A | Compliant | Compliant |