Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Contact Shape & Form | Connector Profile | PCB Mount Retention | PCB Mount Retention Type | Mating Retention | Mating Retention Type | EU RoHS Compliance | EU ELV Compliance |
---|
| 745057-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 745077-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 205736-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | Standard | Without | - | Without | - | - | - |
| 2-5747707-0 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Insert | Without | - | - | - |
| 205736-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | Standard | Without | - | Without | - | - | - |
| 207827-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | - | - |
| 1-338314-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Threaded Insert, 4-40 UNC | - | - |
| 1-5747299-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 3-338314-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Female Screwlocks, 4-40 UNC | - | - |
| 745077-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 5747299-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 6-338314-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | Without | - | With | Threaded Insert, 4-40 UNC | - | - |
| 2-747707-0 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Insert | Without | Insert Boardlocks | - | - |
| 5787683-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Screwlock | Without | - | - | - |
| 5745077-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 5745077-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 5745185-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | Without | - | - | - |
| 5745185-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | Without | - | - | - |
| 5747299-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | - | - |
| 5747299-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 745077-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 5745077-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 2-338314-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Threaded Insert, M3 | - | - |
| 1-747299-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 1-747299-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 1-5747299-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Female Screwlocks, Fixed | - | - |
| 207827-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | - | - |
| 5745057-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 4-338314-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | With | Boardlock | With | Female Screwlocks, M3 | - | - |
| 5745820-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | With | Clinch Nut, 4-40 UNC | - | - |
| 5745057-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 5745820-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | With | Clinch Nut, 4-40 UNC | - | - |
| 5747299-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | - | - |
| 745185-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | Without | - | - | - |
| 745820-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | With | Clinch Nut, 4-40 UNC | - | - |
| 747299-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | Without | - | - | - |
| 5-338314-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Standard | Without | - | Without | Threaded Insert, 4-40 UNC | - | - |
| 745057-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 747299-8 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |
| 787683-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | 4-40 Retention Screwlock | Without | - | - | - |
| 745185-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | Without | - | - | - |
| 745820-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | High | With | Mounting Hole | With | Clinch Nut, 4-40 UNC | - | - |
| 747299-2 | Product Drawing 3D PDF | Board-to-Board | 2.77 mm | Round | Standard | With | Mounting Hole | Without | - | - | - |
| 747299-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Standard | With | Mounting Hole | With | Threaded Insert, 4-40 UNC | - | - |