This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Grommet Seal

  • Connector System  Cable-to-Cable

  • Sealable  No

  • Connector & Housing Type  Plug

  • Connector & Contact Terminates To  Wire & Cable

  • Connector Shell Size  2

  • Shell Material Configuration  Full Metal Shell

  • Ground Feature Type  Grounding Indents

Configuration Features

  • Number of Positions  15

Body Features

  • Primary Product Color  Black

  • Insert Material  Nylon GF, Thermoplastic, Glass-Filled Nylon

  • Shell Plating Material  Tin over Copper, Zinc, Tin

  • Shield Material  Steel

  • Mating Retention Feature Material  Stainless Steel, Zinc Alloy

  • Shield Plating Material  Tin

Contact Features

  • Contact Options  Supplied – Uninstalled, Order Separately

  • Contact Size  Size 20

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mounting Feature Plating Material  Zinc

  • Mating Retention Type  Jackscrew, Mounting Screws, Mounting Holes, Clinch Nut, 4-40 UNC, Retainer Clip

  • Mating Retention  With

  • Mounting Feature Material  Steel

Housing Features

  • Housing Material  Polyester GF, Nylon GF, Thermoplastic

  • Centerline (Pitch) (mm) 2.74, 2.76, 2.79

  • Centerline (Pitch) (in) .108, .109, .11

  • Shell Material  Steel

Dimensions

  • Wire Size (mm²) .2 – .56

  • Compatible Insulation Diameter Range (mm) 1.73, 4.19 – 11.56, 4.58 – 11.68, 4.7 – 8.13, 4.83 – 8.38

  • Wire Size (AWG) 24 – 20

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No, Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Kit, Package, Box

  • Packaging Quantity  1, 50, 400

Reference Number

  • TE Internal Number CAT-035-DCPPS202

Related Materials
No documentation available.