This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Rows  2

  • PCB Mount Orientation  Right Angle

  • Number of Positions  24, 36, 50

Body Features

  • Primary Product Color  Black

  • Shield Material  Copper-Zinc Alloy, Die Cast Metal, Zinc

  • Connector Profile  Low, Standard

  • Assembly Process Feature Material  Carbon Steel

  • Shield Plating Finish  Bright

  • Shield Plating Material  Nickel, Nickel over Copper

Contact Features

  • Contact Underplating Material  Nickel, Palladium Nickel

  • Contact Mating Area Plating Material  Gold (Au), Gold or Gold Flash

  • Contact Shape & Form  Rectangular

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 3.5

  • Contact Options  Installed

Termination Features

  • Rectangular Termination Post & Tail Width  .5 mm [ .019 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Termination Post & Tail Length (in) .09, .125

  • Rectangular Termination Post & Tail Thickness  .25 mm [ .01 in ]

  • Termination Post & Tail Length (mm) 2.29, 3.18

  • Termination Post & Tail Length (in) .09, .125

Mechanical Attachment

  • Assembly Process Feature Plating Material  Tin

  • PCB Mount Retention Type  Boardlock, Mounting Hole

  • PCB Mount Alignment  With

  • Mounting Hole Diameter (in) .125, .126, .128

  • Mating Retention  With

  • Mating Alignment  With

  • PCB Mount Retention  With

  • Mounting Feature Material  Thermoplastic

  • Panel Attachment Style  Rear Mount

  • Mating Retention Type  4-40 Tapped Holes, Bail Lock, Screwlocks

  • Connector Mounting Type  Board Mount, Panel Mount & Board Mount

Housing Features

  • Housing Material  Polyester, Polyester GF, Thermoplastic

  • Centerline (Pitch)  2.16 mm [ .085 in ]

Dimensions

  • PCB Thickness (Recommended)  1.57 mm [ .062 in ]

  • Panel Thickness (Recommended) (mm) 1.57, 3.18

  • Panel Thickness (Recommended) (in) .062, .125

  • PCB Thickness (Recommended) (in) .062

  • Row-to-Row Spacing  4.3 mm [ .169 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Operation/Application

  • Shielded  No, Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box, Package, Tray, Tube

  • Packaging Quantity  1, 10, 17, 30, 40, 60, 270

Reference Number

  • TE Internal Number CAT-063-DSRC90216

Related Materials
No documentation available.