Please review product documents or contact us for the latest agency approval information.
Other
-
Coupling Nut Base Material
Brass
-
Grade
Military
-
Additional Features
Hardware Included
-
Dielectric Material
PTFE, Fluoropolymer, Polypropylene
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Not Compliant, Compliant with Exemptions
Product Type Features
-
Connector Shape
Circular
-
Connector Seal & Plug Type
Gasket
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
RG 174, RG 62A, RG 58C, RG 179, RG 188, RG 62, RG 140, RG 58B, RG 59, RG 142A, RG 58A, RG 124, RG 62B, RG 161, RG 142, RG 59A, RG 187, RG 142B, RG 59B, RG 210, RG 58
-
Connector System
Cable-to-Cable, Cable-to-Panel
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
Usage Conditions
-
Insulation Option
Uninsulated
Contact Features
-
Crimp Type
Single
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Thickness (µin)
889, 1080, 1016
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Beryllium Copper
Mechanical Attachment
-
Panel Attachment Style
Rear Mount
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without, With
Dimensions
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Electrical Characteristics
Operation/Application
-
Operating Frequency (GHz)
4
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Body Features
-
Cable Connector Orientation
Straight
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Silver
Termination Features
-
Termination Method to Wire & Cable
Crimp
Reference Number
-
TE Internal Number
CAT-076-BNCJK4GMG