Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Circular
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Connector System
Cable-to-Cable, Cable-to-Panel
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Other
-
Grade
Commercial
-
Additional Features
Hardware Included
-
Dielectric Material
PTFE, VALOX
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Not Compliant, Compliant with Exemptions
Dimensions
-
Panel Thickness (Recommended)
1.17 – 3.18 mm [ .046 – .125 in ]
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel, Copper
-
RF Connector Center Contact Plating Thickness (µin)
762, 7620
-
RF Connector Center Contact Plating Material
Tin, Silver, Gold
-
RF Connector Center Contact Material
Phosphor Bronze, Beryllium Copper
Mechanical Attachment
-
Panel Attachment Style
Front Mount
-
PCB Mount Retention
Without
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Solder, Mechanical
-
Detent
With
Electrical Characteristics
Operation/Application
-
Operating Frequency (GHz)
4
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Body Features
-
Cable Connector Orientation
Straight
-
Body Material
Zinc
-
Body Material Finish
Plated
-
Body Plating Material
Nickel
Termination Features
-
Termination Method to Wire & Cable
Solder
Reference Number
-
TE Internal Number
CAT-076-BNCJKHD50