Please review product documents or contact us for the latest agency approval information.
Other
-
Grade
Commercial
-
Dielectric Material
VALOX
-
EU RoHS Compliance
Not Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Electrical Characteristics
-
EMI & RFI Protection & Suppression Type
Isolated Ground
-
Impedance (Ω)
50
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel, Copper
-
RF Connector Center Contact Plating Thickness (µin)
5080, 30
-
RF Connector Center Contact Plating Material
Tin, Silver, Gold
-
RF Connector Center Contact Material
Phosphor Bronze
Mechanical Attachment
-
Panel Attachment Style
Front Mount
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
With
Product Type Features
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Dimensions
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Operation/Application
-
Operating Frequency (GHz)
4
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Body Features
-
Cable Connector Orientation
Straight
-
Body Material
Zinc
-
Body Plating Material
Nickel
Termination Features
-
Termination Method to Wire & Cable
Solder
Reference Number
-
TE Internal Number
CAT-076-BNCJKISG50