Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular, Circular
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Compatible With RF Cable Type
RG 58C/U
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Other
-
Grade
Commercial
-
Dielectric Material
PTFE, Polymethylpentene
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Not Compliant, Compliant with Exemptions
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
-
EMI & RFI Protection & Suppression Type
PCB Ground
-
Impedance (Ω)
75
Dimensions
-
Mounting Post Length (mm)
4.34, 3.48, 2.16, 2.79, 4.01, 2.03
-
Mounting Post Length (in)
.158, .11, .171, .137, .085, .08
-
Profile Height from PCB (mm)
11.68, 10.97, 12.7, 13.18, 15.88
-
Profile Height from PCB (in)
.519, .5, .432, .625, .46
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Termination Features
-
Termination Post & Tail Length (mm)
10.92, 3.43, 4.34, 5.1, 2.79, 2.29, 4.11, 4.1
-
Termination Post & Tail Length (in)
.135, .11, .17, .43, .2, .09, .162
-
Termination Method to PCB
Through Hole - Solder
Contact Features
-
RF Connector Center Contact Underplating Material
Copper, Nickel
-
RF Connector Center Contact Plating Thickness (µin)
5080, 30, 1016
-
RF Connector Center Contact Plating Material
Gold, Tin
-
RF Connector Center Contact Material
Phosphor Bronze, Beryllium Copper
Mechanical Attachment
-
Panel Attachment Style
Rear Mount
-
PCB Mount Retention
Without, With
-
Panel Mount Feature Type
Lockwasher and Nut
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Solder, Mechanical
-
Detent
Without, With
Housing Features
-
Housing Color
White, Natural, Black
Operation/Application
-
Operating Frequency (GHz)
2, 11, 4
Body Features
-
Cable Connector Orientation
Right Angle
-
Body Material
VALOX, Zinc, Polyester, PBT
-
Body Plating Material
Tin-Lead, Nickel, Tin
Packaging Features
-
Packaging Method
Box, Tray, Carton, Tube
Reference Number
-
TE Internal Number
CAT-076-BNCJKRA75C