Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Circular
-
RF Interface
BNC
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Polyester, PBT, Zinc
-
Body Material Finish
Plated
-
Body Plating Material
Nickel
Contact Features
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Phosphor Bronze
-
RF Connector Center Contact Plating Thickness (µin)
30
-
RF Connector Center Contact Underplating Material
Nickel
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
-
Termination Post & Tail Length
4.11 mm [ .162 in ]
Mechanical Attachment
-
Panel Attachment Style
Rear Mount
-
Panel Mount Feature Type
Lockwasher and Nut
-
PCB Mount Retention
With
-
RF Connector Coupling Mechanism
Bayonet
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Mechanical, Solder
-
Detent
With
Housing Features
-
Housing Color
Black, White
Dimensions
-
Profile Height from PCB (mm)
13.18, 15.88
-
Profile Height from PCB (in)
.519, .625
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
-
Mounting Post Length
3.48 mm [ .137 in ]
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz)
2, 4
Packaging Features
-
Packaging Method
Tray, Tube
Other
-
Grade
Economy
-
Dielectric Material
Polymethylpentene
-
Additional Features
Hardware Included
Reference Number
-
TE Internal Number
CAT-076-BNCJKRA75E