Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type
Gasket
-
RF Interface
BNC
-
Connector System
Cable-to-Cable
-
Sealable
Yes
-
RF Connector Style
Plug
-
Connector & Contact Terminates To
Wire & Cable
-
Compatible With RF Cable Type
RG 161, RG 62A, RG 59A, RG 62, RG 179, RG 59B, RG 187, RG 59, RG 140, RG 62B, RG 124, RG 210
-
Connector Shape
Circular
Configuration Features
-
Number of Coaxial Contacts
1
-
Number of Positions
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation
Straight
-
Body Plating Material
Silver
-
Body Material
Brass
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Thickness (µin)
889
-
Crimp Type
Single
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Brass
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism
Bayonet
-
Detent
Without
-
RF Contact Captivation Method
Mechanical
Dimensions
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
-
Insulation Option
Uninsulated
Operation/Application
-
Operating Frequency (GHz)
2
Other
-
Coupling Nut Base Material
Brass
-
Dielectric Material
PTFE
-
Grade
Military
Reference Number
-
TE Internal Number
CAT-076-BNCPK2GMG