Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RF Interface
BNC
-
Connector System
Cable-to-Board, Cable-to-Panel, Cable-to-Cable
-
Sealable
No
-
RF Connector Style
Jack
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Shape
Circular
-
Connector Product Type
Connector Kit
Configuration Features
-
Number of Coaxial Contacts
1
-
Number of Positions
1
-
PCB Mount Orientation
Vertical
Electrical Characteristics
Body Features
-
Body Plating Material
Nickel, Tin, Tin-Lead
-
Body Material
Zinc, Polyester, PBT, VALOX, Brass
-
Body Material Finish
Passivated, Plated
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel, Copper
-
RF Connector Center Contact Plating Thickness (µin)
889, 1080, 1270, 3810, 5080
-
RF Connector Center Contact Plating Material
Gold, Tin, Silver
-
RF Connector Center Contact Material
Phosphor Bronze, Bronze, Beryllium Copper
Termination Features
-
Termination Post & Tail Length (mm)
3.3, 3.33, 4.1, 4.19, 4.45, 4.57, 4.83, 5.1, 5.33, 5.72, 6.35
-
Termination Post & Tail Length (in)
.13, .131, .162, .165, .175, .18, .19, .2, .21, .225, .25
Mechanical Attachment
-
Panel Mount Feature Type
Lockwasher and Nut
-
Panel Attachment Style
Rear Mount
-
RF Connector Coupling Mechanism
Bayonet
-
PCB Mount Retention
With, Without
-
Detent
With, Without
-
Connector Mounting Type
Panel Mount, Board Mount
-
RF Contact Captivation Method
Mechanical
Housing Features
-
Housing Color
Black, White, Natural
Dimensions
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
-
Profile Height from PCB (mm)
10.97, 15.88, 16.64, 20.57, 23.9, 34.93
-
Profile Height from PCB (in)
.432, .625, .655, .81, .941, 1.375
-
Mounting Post Length (mm)
1.85, 3.48
-
Mounting Post Length (in)
.073, .137
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 125, -55 – 85
-
Operating Temperature Range (°F)
-85 – 257, -67 – 185
-
Insulation Option
Uninsulated
Operation/Application
-
Operating Frequency (GHz)
2, 4
Packaging Features
-
Packaging Method
Tray, Tube, Box, Carton
Other
-
Additional Features
Hardware Included
-
Dielectric Material
Polymethylpentene, PTFE, VALOX, Polyester, PBT
-
Grade
Commercial
Reference Number
-
TE Internal Number
CAT-076-BNCVTBAY