Product | TE Part # | Documents | Product Availability | Compatible Cable Diameter - Body (Min) | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Recovered Overall Length |
---|
| 676140N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 32 mm | 75 mm | 165 mm |
| 843830N001 | Product Drawing
| Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | - | - | 15 mm | 220 mm |
| 252509N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 120 mm | 60 mm | 160 mm |
| EN8363N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 230 mm | 120 mm | 250 mm |
| BM5711N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 55 mm | 25 mm | 140 mm |
| 439810N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 180 mm |
| 544647N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 75 mm | 32 mm | 165 mm |
| 004019N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 12 mm | 4 mm | 44 mm |
| 433971N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 55 mm | 25 mm | 140 mm |
| 952995N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 100 mm | 45 mm | 145 mm |
| BM5709N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 21.5 mm | 7 mm | 60 mm |
| 693593N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 12 mm | 4 mm | 23 mm |
| 922697N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 120 mm | 60 mm | 160 mm |
| 966649N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 100 mm | 45 mm | 145 mm |
| 766063N002 | Product Drawing 3D PDF | Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 21.5 mm | 7 mm | 60 mm |
| 940305N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 60 mm |
| 160021N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 55 mm | 25 mm | 140 mm |
| 832239N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 55 mm | 25 mm | 140 mm |
| 845013N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 100 mm |
| BM5710N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 100 mm |
| 381987N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 12 mm | 4 mm | 44 mm |
| 004019N001 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | 4.5 mm | 10 mm | 4 mm | 38 mm |
| EN8358N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 55 mm | 25 mm | 180 mm |
| EN8360N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 75 mm | 32 mm | 200 mm |
| 184097N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 100 mm |
| EN8359N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 75 mm | 32 mm | 200 mm |
| EN8357N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 180 mm |
| 738999N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 21.5 mm | 7 mm | 60 mm |
| 295769N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 21.5 mm | 7 mm | 60 mm |
| 264114N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 40 mm | 15 mm | 100 mm |
| 443743N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 21.5 mm | 7 mm | 45 mm |
| 633988N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 12 mm | 4 mm | 59 mm |
| 385369N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 100 mm | 45 mm | 145 mm |
| 349058N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 55 mm | 25 mm | 180 mm |
| 286711N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 75 mm | 32 mm | 165 mm |
| 091528N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 100 mm | 45 mm | 220 mm |
| 679413N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 75 mm | 32 mm | 165 mm |
| F33327N001 | Product Drawing
| Europe, Middle East & Africa | - | 57 mm | 25.5 mm | - |
| EN8362N002 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | - | 170 mm | 80 mm | 250 mm |
| 845013N001 | Product Drawing
| Americas | 16.5 mm | 35 mm | 15 mm | 90 mm |
| 135907N001 | Product Drawing
| Americas | 27 mm | .98 mm | 25 mm | 143 mm |
| 385369N001 | Product Drawing
| Americas | 49 mm | 100 mm | 45 mm | 162 mm |