Please review product documents or contact us for the latest agency approval information.
Housing Features
-
Housing Color
Orange, Natural, Black
-
Centerline (Pitch) (mm)
5, 7.49, 3.96
-
Centerline (Pitch) (in)
.295, .197, .156
-
Housing Material
Nylon 6/6, Nylon 66/6, Nylon
Packaging Features
-
Packaging Method
Package, Bag
-
Packaging Quantity
1, 500
Electrical Characteristics
-
Operating Voltage (VDC)
600
-
Operating Voltage (VAC)
250, 600
Operation/Application
-
Halogen Free
Yes, No
-
Circuit Application
Power & Signal
Dimensions
-
Connector Height
16.76 mm [ .66 in ]
-
Product Length (mm)
27.68, 19.74, 27.69, 11.81, 7.82, 28.6
-
Product Length (in)
.308, 1.09, 1.126, .465, .777
-
Product Width (mm)
6.35, 7.27
-
Product Width (in)
.25, .286
-
Product Length (mm)
27.68, 19.74, 27.69, 11.81, 7.82, 28.6
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
UL Flammability Rating
UL 94V-0
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL E28476
-
CSA Rating
LR 7189
Identification Marking
-
Circuit Identification Feature
Without
Contact Features
-
Contact Layout
Inline, Matrix
-
Contact Type
Socket
Product Type Features
-
Connector System
Wire-to-Wire, Wire-to-Board
-
Connector & Housing Type
Receptacle
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Configuration Features
-
Number of Positions
7, 5, 11, 18, 2
-
Number of Rows
1
Mechanical Attachment
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Usage Conditions
-
Operating Temperature Range (°C)
-25 – 105, -55 – 105
-
Operating Temperature Range (°F)
-67 – 221, -13 – 221
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-103156-RECHS