Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 20, 21, 22, 23, 24
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black, Natural
Contact Features
-
Contact Type
Socket
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
7
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Retention
With, Without
-
Mating Retention Type
Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon, Nylon GF
-
Centerline (Pitch) (mm)
2.5, 2.54
-
Centerline (Pitch) (in)
.1
Dimensions
-
Connector Length (mm)
5.59, 8.13, 10.67, 13.21, 15.75, 18.29, 20.83, 23.37, 25.91, 28.45, 30.99, 33.53, 36.07, 38.61, 41.15, 43.69, 46.23, 51.31, 53.85, 56.39, 58.93, 61.47
-
Connector Length (in)
.22, .32, .42, .52, .62, .72, .82, .92, 1.02, 1.12, 1.22, 1.32, 1.42, 1.52, 1.62, 1.72, 1.82, 2.02, 2.12, 2.22, 2.32, 2.42
-
Connector Height (in)
.26
-
Wire Size (AWG)
26 – 22
-
Connector Length (mm)
5.59, 8.13, 10.67, 13.21, 15.75, 18.29, 20.83, 23.37, 25.91, 28.45, 30.99, 33.53, 36.07, 38.61, 41.15, 43.69, 46.23, 51.31, 53.85, 56.39, 58.93, 61.47
-
Connector Height
6.6 mm [ .26 in ]
-
Wire Size (mm²)
.13 – .33
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Package
-
Packaging Quantity
1
Reference Number
-
TE Internal Number
CAT-104CST-RCPHS