Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Compatible With Discrete Wire Type
Stranded
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board
-
Insertion Force Type
Normal
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Contacts Preloaded
Yes
-
Number of Cavities
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 20, 24, 25
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 20, 24, 25
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black, Blue, Green, Red, White
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Type
Receptacle
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Retention Within Housing
With
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Contact Retention Type Within Housing
Locking Lance
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
Mating Retention Type
Locking Ramp
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon, Nylon 6/6
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
Connector Length (mm)
5.08, 7.62, 10.16, 12.7, 15.24, 17.78, 20.32, 22.86, 25.4, 27.4, 27.94, 30.48, 33.02, 35.56, 38.1, 40.64, 43.18, 45.72, 50.8, 60.96, 63.5
-
Connector Length (in)
.2, .3, .4, .5, .6, .7, .8, .9, 1, 1.1, 1.2, 1.3, 1.4, 1.5, 1.6, 1.7, 1.8, 2, 2.4, 2.5
-
Wire Size (AWG)
22, 24, 26, 28
-
Compatible Insulation Diameter (Max)
1.52 mm [ .06 in ]
-
Connector Width (mm)
6.99, 7.75
-
Connector Width (in)
.275, .305
-
Connector Height (mm)
13.21, 13.47
-
Connector Height (in)
.52, .53
-
Wire Size (mm²)
.2, .08 – .09, .12 – .15, .3 – .4
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
UL Rating
Recognized
-
CSA Rating
LR 7189
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0, UL 94V-2
Packaging Features
-
Packaging Method
Bag, Bag/Box, Box & Carton, Box & Tray, Package, Reel
-
Packaging Quantity
1, 125, 250, 500, 600, 850, 1100, 1800, 2200, 2800, 3700
Reference Number
-
TE Internal Number
CAT-104MTA-NTPMR