Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Columns
2, 6, 9, 4
-
PCB Mount Orientation
Vertical
-
Number of Positions
12, 3, 6, 8, 10, 5, 4, 2, 9
-
Number of Rows
1
Contact Features
-
Contact Mating Area Length (mm)
7.49, 7.37
-
Contact Mating Area Length (in)
.295, .29
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material Thickness (µm)
.38, 3.81 – 6.3, .76, 3.81
-
Contact Mating Area Plating Material Thickness (µin)
15, 150, 30, 150 – 250
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
PCB Contact Termination Area Plating Material Thickness (µm)
3.81 – 6.3, 3.81 – 8.89, 3.81
-
PCB Contact Termination Area Plating Material Thickness (µin)
150 – 250, 150, 150 – 350
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Tin, Tin-Lead
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
PCB Contact Termination Area Plating Material Finish
Matte, Bright
-
Contact Mating Area Plating Material
Gold, Tin
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Dimensions
-
Connector Height (mm)
8.81, 10.66, 13.97, 10.03
-
Connector Height (in)
.42, .34, .395, .55
-
Connector Length (mm)
14.94, 10.31, 19.69, 10.16, 22.86, 7.62, 5.08
-
Connector Length (in)
.775, .6, .9, .2, .4, .3, .406
-
Connector Width (mm)
6.35, 5.71
-
Connector Width (in)
.225, .25
-
PCB Thickness (Recommended) (mm)
1.57, .25, 1.6
-
PCB Thickness (Recommended) (in)
.01, .063, .062
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Friction Lock
-
Mating Alignment Type
Polarization
-
Mating Retention
Without, With
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
PA 66 GF20, Nylon 4/6
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
2.69, 3.43
-
Termination Post & Tail Length (in)
.135, .106
-
Termination Method to PCB
Through Hole - Solder
Industry Standards
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL E28476, CSA LR7189
-
UL Flammability Rating
UL 94V-0
Electrical Characteristics
-
Operating Voltage (VAC)
250
Packaging Features
-
Packaging Quantity
57, 4500, 114, 38, 25, 5000, 500
-
Packaging Method
Box, Carton, Package, Bag, Tube
Product Type Features
-
PCB Connector Assembly Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Body Features
-
Primary Product Color
Black, Natural
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-104MTA-NVTHH