Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 13
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Length
5.1 mm [ .2 in ]
-
PCB Contact Termination Area Plating Material Thickness (µm)
.762, 3.81 – 6.3, 3.81 – 6.35
-
PCB Contact Termination Area Plating Material Thickness (µin)
30, 150 – 250, 150 – 350
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
.76, 3.81 – 6.3
-
Contact Mating Area Plating Material Thickness (µin)
30, 150 – 250
-
PCB Contact Termination Area Plating Material
Gold, Tin
-
Contact Mating Area Plating Material
Gold (Au), Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length
3.3 mm [ .13 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
Mating Retention
With
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Friction Lock
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Polyester GF
-
Right Angle Bending Side
Front, Rear
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
7.21, 9.75, 12.29, 14.83, 17.37, 19.91, 22.45, 24.99, 30.07, 32.61, 37.69
-
Connector Length (in)
.284, .384, .484, .584, .684, .784, .884, .984, 1.184, 1.284, 1.484
-
Connector Height
10.41 mm [ .41 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
500, 750, 875, 1000, 1500, 2000
-
Packaging Method
Bag, Box, Carton, Loose Piece, Package
Reference Number
-
TE Internal Number
CAT-104MTA-PRSMH