Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 15, 16, 18
-
PCB Mount Orientation
Right Angle
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 15, 16, 18, 24
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Natural
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Length
7.49 mm [ .295 in ]
-
PCB Contact Termination Area Plating Material Thickness (µm)
3.81, 3.81 – 8.89
-
PCB Contact Termination Area Plating Material Thickness (µin)
150, 150 – 350
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
.381, .76, 3.81
-
Contact Mating Area Plating Material Thickness (µin)
15, 29.92, 150
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Gold (Au), Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
3.43, 3.56
-
Termination Post & Tail Length (in)
.135, .14
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg
-
Mating Retention
Without
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
With, Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Polyester GF
-
Right Angle Bending Side
Front
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
5.08, 7.62, 10.16, 12.7, 14.94, 15.24, 17.78, 20.32, 22.86, 25.4, 27.94, 30.48, 35.56, 38.1, 40.64, 45.72, 63.5
-
Connector Length (in)
.2, .3, .4, .5, .6, .7, .8, .9, 1, 1.1, 1.2, 1.4, 1.5, 1.6, 1.8, 2.5
-
Connector Width
10.79 mm [ .424 in ]
-
Connector Height (mm)
5.72, 7.75
-
Connector Height (in)
.225, .305
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1, 5000
-
Packaging Method
Package
Reference Number
-
TE Internal Number
CAT-104MTA-PRUMH