Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Breakaway, Partially Shrouded, Unshrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22
-
PCB Mount Orientation
Right Angle
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Connector Profile
High, Narrow
-
Primary Product Color
Black, Natural
Contact Features
-
Contact Mating Area Length (mm)
6.6, 7.37, 7.49
-
Contact Mating Area Length (in)
.26, .29, .295
-
PCB Contact Termination Area Plating Material Thickness (µm)
3.81, 3.81 – 6.3, 3.81 – 8.89
-
PCB Contact Termination Area Plating Material Thickness (µin)
150, 150 – 250, 150 – 350
-
PCB Contact Termination Area Plating Material Finish
Bright, Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
.381, .76, 3.81
-
Contact Mating Area Plating Material Thickness (µin)
15, 29.92, 30, 150
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material
Gold (Au), Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
2.79, 3.43, 3.56
-
Termination Post & Tail Length (in)
.11, .135, .14
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg
-
Mating Retention
With, Without
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Friction Lock
-
PCB Mount Retention
With, Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With, Without
Housing Features
-
Housing Material
PBT GF, Polyester GF
-
Right Angle Bending Side
Front
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended) (mm)
1.57, 1.6
-
PCB Thickness (Recommended) (in)
.062, .063
-
Connector Length (mm)
4.78, 5.08, 7.31, 7.62, 9.86, 10.16, 12.4, 12.7, 14.94, 15.24, 15.85, 17.48, 17.78, 20.32, 22.56, 22.86, 25.1, 25.4, 27.94, 30.18, 30.48, 33.02, 35.26, 35.56, 38.1, 40.64, 43.18, 45.72, 48.26, 50.8, 53.34, 55.58
-
Connector Length (in)
.188, .2, .288, .3, .388, .4, .488, .5, .588, .6, .624, .688, .7, .8, .888, .9, .988, 1, 1.1, 1.188, 1.2, 1.3, 1.388, 1.4, 1.5, 1.6, 1.7, 1.8, 1.9, 2, 2.1, 2.188
-
Connector Height (mm)
4.43, 5.71, 5.72, 6.35, 6.65, 7.87, 8.81
-
Connector Height (in)
.174, .225, .25, .262, .31, .34
-
Connector Width (mm)
8.94, 10.79, 12.57, 14.13
-
Connector Width (in)
.352, .425, .495, .558
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1, 125, 250, 500, 1000
-
Packaging Method
Bag, Box, Carton, Package
Reference Number
-
TE Internal Number
CAT-104MTA-PRUSH