Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Breakaway
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2, 3, 4, 5, 6, 8, 10
-
Number of Loaded Positions
4
-
PCB Mount Orientation
Vertical
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 20
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Connector Profile
Narrow
-
Primary Product Color
Natural
Contact Features
-
PCB Contact Termination Area Plating Material Thickness (µm)
.762, 3.81 – 8.89
-
PCB Contact Termination Area Plating Material Thickness (µin)
300, 150 – 350
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
.76, 3.81
-
Contact Mating Area Plating Material Thickness (µin)
30, 150
-
PCB Contact Termination Area Plating Material
Gold, Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Length
7.49 mm [ .295 in ]
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material
Gold (Au), Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
2.79
-
Termination Post & Tail Length (in)
.109, .11, .125
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg
-
Mating Retention
Without
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
With, Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With, Without
Housing Features
-
Housing Material
Polyester - GF
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
4.78, 7.31, 7.32, 9.86, 12.4, 14.94, 17.48, 17.75, 20.02, 22.56, 25.1, 27.64, 30.18, 35.26, 40.34, 50.5
-
Connector Length (in)
.188, .288, .388, .488, .588, .688, .699, .788, .888, .988, 1.088, 1.188, 1.388, 1.588, 1.988
-
Connector Height (mm)
10.03, 10.33
-
Connector Height (in)
.395
-
Connector Width (mm)
2.33, 2.34
-
Connector Width (in)
.092
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
125, 250, 500, 15000
-
Packaging Method
Bag, Box, Carton, Package
Other
-
Position Locations Omitted
4
-
Number of Blocked Positions
1
Reference Number
-
TE Internal Number
CAT-104MTA-PVBRH