Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 20, 21, 24, 26, 28
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Natural
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Length
7.49 mm [ .295 in ]
-
PCB Contact Termination Area Plating Material Thickness (µm)
3.81, 3.81 – 8.89
-
PCB Contact Termination Area Plating Material Thickness (µin)
150, 150 – 350
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
PCB Contact Termination Area Plating Material Finish
Bright, Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
.381, 3.81
-
Contact Mating Area Plating Material Thickness (µin)
15, 150
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Gold (Au), Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Rectangular Termination Post & Tail Width (in)
0
-
Termination Post & Tail Length
3.56 mm [ .14 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
Mating Retention
Without
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Polyester GF
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
5.08, 7.62, 10.16, 12.7, 15.24, 17.78, 20.32, 22.86, 27.94, 30.48, 33.02, 35.56, 38.1, 40.64, 43.18, 45.72, 48.26, 53.34, 55.88, 63.5, 68.58, 71.12
-
Connector Length (in)
.2, .3, .4, .5, .6, .7, .8, .9, 1.1, 1.2, 1.3, 1.4, 1.5, 1.6, 1.7, 1.8, 1.9, 2.1, 2.2, 2.5, 2.7, 2.8
-
Connector Height
7.75 mm [ .305 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1
-
Packaging Method
Package
Reference Number
-
TE Internal Number
CAT-104MTA-PVUMH