Please review product documents or contact us for the latest agency approval information.
Body Features
-
Assembly Process Feature Material
Steel
-
Primary Product Color
Natural
Operation/Application
-
Assembly Process Feature
None, Pick and Place Cover
-
Circuit Application
Signal
Contact Features
-
Contact Shape & Form
Square
-
Contact Mating Area Plating Material Thickness (µm)
.76, .2
-
Contact Mating Area Plating Material Thickness (µin)
8, 30
-
Contact Base Material
Brass
-
Contact Layout
Inline
-
PCB Contact Termination Area Plating Material Finish
Matte, Bright
-
Contact Mating Area Plating Material Finish
Matte
-
PCB Contact Termination Area Plating Material Thickness (µm)
1, 2
-
PCB Contact Termination Area Plating Material Thickness (µin)
39.37, 78.74
-
PCB Contact Termination Area Plating Material
Tin, Tin-Lead
-
Mating Tab Width (mm)
.4, .63
-
Mating Tab Width (in)
.016, .024
-
Mating Tab Thickness
.2 mm [ .008 in ]
-
Contact Mating Area Plating Material
Gold
-
Contact Type
Tab
-
Contact Current Rating (Max) (A)
.5
Dimensions
-
Connector Height (mm)
6, 7, 8, 5
-
Connector Height (in)
.236, .197, .315, .276
-
Stack Height (mm)
16, 10, 12, 6, 17, 7, 20, 18, 19, 9, 14, 15, 13, 8, 5, 11
-
Stack Height (in)
.512, .236, .748, .315, .472, .787, .433, .276, .551, .591, .354, .197, .394, .709, .63, .669
Configuration Features
-
Stackable
Yes
-
Board-to-Board Configuration
Parallel
-
PCB Mount Orientation
Vertical
-
Number of Positions
60
Housing Features
-
Housing Material
Bright, Matte, Thermoplastic
-
Mating Entry Location
Top
-
Centerline (Pitch)
.8 mm [ .031 in ]
Mechanical Attachment
-
PCB Mount Retention Type
Boardlock
-
PCB Mount Alignment Type
Positioning Bosses
-
Mating Alignment Type
Polarized, Polarization
-
Mounting Alignment Feature Length
.5 mm [ .02 in ]
-
PCB Mount Retention
Without
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Packaging Features
-
Packaging Reel Diameter (in)
.5
-
Packaging Quantity
600, 16, 800, 700
-
Packaging Method
Tape & Reel, Box, Tube
Termination Features
-
Rectangular Termination Post & Tail Thickness
.2 mm [ .008 in ]
-
Rectangular Termination Post & Tail Width
.25 mm [ .01 in ]
-
Termination Method to PCB
Surface Mount
Electrical Characteristics
-
Operating Voltage (VAC)
100
-
Termination Resistance (mΩ)
30
-
Dielectric Withstanding Voltage (Max) (VAC)
500
-
Insulation Resistance (MΩ)
2
Usage Conditions
-
Housing Temperature Rating
High
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Product Type Features
-
PCB Connector Assembly Type
PCB Mount Header
-
Connector System
Board-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Industry Standards
-
UL Flammability Rating
UL 94V-0
Other
-
EU RoHS Compliance
Compliant, Not Compliant
-
EU ELV Compliance
Compliant with Exemptions, Compliant
Reference Number
-
TE Internal Number
CAT-313-PCB60