Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Board-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Board-to-Board Configuration
Parallel
-
Stackable
Yes
-
PCB Mount Orientation
Vertical
-
Number of Positions
80
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (VAC)
500
-
Insulation Resistance (MΩ)
2
-
Operating Voltage (VAC)
100
Body Features
-
Assembly Process Feature Material
Steel
-
Primary Product Color
Natural
Contact Features
-
PCB Contact Termination Area Plating Material Thickness
2 µm [ 78.74 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Tab Thickness
.2 mm [ .008 in ]
-
Contact Base Material
Brass
-
Contact Mating Area Plating Material Thickness (µm)
.2, .76
-
Contact Mating Area Plating Material Thickness (µin)
8, 30
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Layout
Inline
-
Mating Tab Width (mm)
.4, .63
-
Mating Tab Width (in)
.016, .024
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Shape & Form
Square
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Tab
-
Contact Current Rating (Max) (A)
.5
Termination Features
-
Rectangular Termination Post & Tail Width
.25 mm [ .01 in ]
-
Rectangular Termination Post & Tail Thickness
.2 mm [ .008 in ]
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mounting Alignment Feature Length
.5 mm [ .02 in ]
-
PCB Mount Retention Type
Boardlock
-
PCB Mount Alignment Type
Positioning Bosses
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
Without
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Matte, Thermoplastic
-
Mating Entry Location
Top
-
Centerline (Pitch)
.8 mm [ .031 in ]
Dimensions
-
Stack Height (mm)
5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20
-
Stack Height (in)
.197, .236, .276, .315, .354, .394, .433, .472, .512, .551, .591, .63, .669, .709, .748, .787
-
Connector Height (mm)
5, 6, 7, 8
-
Connector Height (in)
.197, .236, .276, .315
Usage Conditions
-
Housing Temperature Rating
High
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Assembly Process Feature
None, Pick and Place Cover
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
12, 600, 700, 800
-
Packaging Reel Diameter (in)
.5
-
Packaging Method
Box, Tape & Reel, Tube
Reference Number
-
TE Internal Number
CAT-313-PCB80