Please review product documents or contact us for the latest agency approval information.
Contact Features
-
Contact Mating Area Length
5.1 mm [ .197 in ]
-
Contact Shape & Form
Square, Dual Beam
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Mating Area Plating Material Thickness
2.03 µm [ 80 µin ]
-
Contact Mating Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
PCB Contact Termination Area Plating Material Thickness
2.03 µm [ 80 µin ]
-
Contact Base Material
Brass
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline, Matrix
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material
Tin
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3
Dimensions
-
Row-to-Row Spacing (mm)
2.54
-
Connector Height (mm)
18.2, 10.52
-
Connector Height (in)
.717, .414
-
Connector Length (mm)
12.5, 17.5
-
Connector Length (in)
.688, .492
-
Connector Width
12.45 mm [ .49 in ]
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal, Signal
Housing Features
-
Housing Material
PA 46
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Mechanical Attachment
-
Mating Alignment Type
Polarization
-
Mating Retention
Without
-
PCB Mount Alignment Type
Locating Post(s)
-
PCB Mount Retention
Without
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length
3.3 mm [ .13 in ]
-
Termination Method to PCB
Through Hole - Solder
Electrical Characteristics
-
Operating Voltage (VAC)
250
Packaging Features
-
Packaging Quantity
420, 300
-
Packaging Method
Box
Product Type Features
-
PCB Connector Assembly Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Positions
4, 8
-
Number of Rows
2
Body Features
-
Primary Product Color
Black
Industry Standards
-
UL Flammability Rating
UL 94V-0
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-3983178-BMHBXV