Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
13
-
Number of Loaded Positions
13
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Vertical
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Body Features
-
Primary Product Color
Black, Blue, Natural, Yellow
Contact Features
-
Contact Mating Area Length (mm)
4.2, 4.5
-
Contact Mating Area Length (in)
.165, .177
-
PCB Contact Termination Area Plating Material Thickness (µm)
1, 1 – 2
-
PCB Contact Termination Area Plating Material Thickness (µin)
39.37, 39.37 – 78.73
-
Contact Base Material
Brass
-
Contact Mating Area Plating Material Thickness (µm)
1, 1 – 2
-
Contact Mating Area Plating Material Thickness (µin)
39.37, 39.37 – 78.73
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
Contact Shape & Form
Round
-
Mating Pin Diameter
.6 mm [ .024 in ]
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3, 4
Termination Features
-
Termination Post & Tail Length
3.2 mm [ .126 in ]
-
Termination Post & Tail Diameter
.6 mm [ .024 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Boardlock, Kinked Legs
-
Mating Retention
Without
-
Panel Mount Feature
With
-
PCB Mount Alignment Type
Kinked Legs, Locating Posts
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Detent Window, Polarized Lock
-
PCB Mount Retention
With
-
PCB Mount Alignment
With, Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Nylon 66
-
Centerline (Pitch) (mm)
2
-
Centerline (Pitch) (in)
.078, .079
Dimensions
-
PCB Thickness (Recommended) (mm)
.8, 1.6
-
PCB Thickness (Recommended) (in)
.063, .031 – .063
-
Connector Length (mm)
5.8, 7.8, 9.8, 11.8, 13.8, 15.8, 17.8, 19.8, 21.8, 23.8, 25.8, 27.8, 29.8, 31.8
-
Connector Length (in)
.228, .307, .386, .465, .543, .622, .701, .78, .858, .937, 1.016, 1.094, 1.095, 1.173, 1.252
-
Connector Height (mm)
6.8
-
Connector Height (in)
.267, .268
-
Connector Width (mm)
3.6, 5.8
-
Connector Width (in)
.141, .228
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
20, 200, 500, 1000
-
Packaging Method
Bag, Box, Tube
Reference Number
-
TE Internal Number
CAT-3983178-PHBXVD