Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Columns
9
-
Number of Loaded Positions
9
-
PCB Mount Orientation
Vertical
-
Number of Positions
7, 5, 4, 3, 6, 8, 2, 9
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Contact Features
-
Contact Mating Area Length
4.5 mm [ .177 in ]
-
Contact Shape & Form
Square, Round
-
Contact Mating Area Plating Material Thickness (µm)
1 – 2
-
Contact Mating Area Plating Material Thickness (µin)
39.37 – 78.73, 39.37 – 78.74
-
Contact Mating Area Plating Material Finish
Matte, Bright
-
Mating Pin Diameter
.6 mm [ .024 in ]
-
PCB Contact Termination Area Plating Material Thickness
1 – 2 µm [ 39.37 – 78.73 µin ]
-
Contact Base Material
Brass
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Layout
Inline
-
Contact Mating Area Plating Material
Tin
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3, 4
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal
Dimensions
-
Connector Height
7.8 mm [ .307 in ]
-
Connector Length (mm)
6, 14, 15.8, 12, 19.8, 9.8, 7.8, 5.8, 18, 17.8, 11.8, 8, 10, 13.8, 20, 16
-
Connector Length (in)
.236, .78, .228, .709, .543, .63, .701, .386, .787, .307, .551, .465, .622, .472, .314, .779, .393
-
Connector Width
5.8 mm [ .228 in ]
-
PCB Thickness (Recommended) (mm)
.8
-
PCB Thickness (Recommended) (in)
.031, .031 – .063
Mechanical Attachment
-
Panel Mount Feature
With
-
Mating Alignment Type
Polarization
-
PCB Mount Retention Type
Solder Peg, Boardlock
-
Mating Retention
Without
-
PCB Mount Retention
With
-
PCB Mount Alignment
With, Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
6T PA(GF)
-
Centerline (Pitch) (mm)
2
-
Centerline (Pitch) (in)
.078, .079
Industry Standards
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
700, 3500
-
Packaging Method
Box, Tape
Termination Features
-
Termination Post & Tail Diameter
.6 mm [ .024 in ]
-
Termination Method to PCB
Surface Mount
Product Type Features
-
PCB Connector Assembly Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Body Features
-
Primary Product Color
Black, Natural
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-3984552-BHTHVS