Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Shock Resistance
150G's, 11ms, 100G's, 6ms
-
Vibration Resistance
30G's, 10 – 3000Hz
-
Current Type
DC
-
Coil Magnetic System
Polarized, Bistable, Latching
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Coil Resistance (Ω)
975, 300, 1500, 82
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
12, 26.5, 32, 28, 6, 22.5
-
Coil Power Rating DC (W)
.439, .519, .48, .72, .522, .683
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 125
-
Environmental Ambient Temperature (Max)
125 °C [ 257 °F ]
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Brackets, Flange with Mounting Holes
-
Product Mount Type
Panel Mount, Plain Case, Chassis Mount, Panel & Printed Circuit Board
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay, General Purpose Signal Relay
Configuration Features
-
Contact Arrangement
2 Form C DPDT-CO
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Main Termination & Connection Type
Solder Pins, Solder Hook Terminals
-
Coil Termination & Connection Type
Solder Pins, Solder Hook Terminals
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-3SAM-DPDT-FSR