Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Coil Special Features
Coil Polarity Protection Diode, Coil Suppression Diode
-
Contact Arrangement
2 Form C DPDT-CO
Electrical Characteristics
-
Coil Resistance (Ω)
44, 56, 210, 650, 1350
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
5, 6, 12, 18, 26.5
-
Coil Power Rating DC (W)
.498, .52, .568, .642, .686
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Main Termination & Connection Type
Solder Hook Terminals, Solder Pins
-
Coil Termination & Connection Type
Solder Hook Terminals, Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount, Chassis Mount, Panel & Printed Circuit Board, Panel Mount
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 125
-
Environmental Ambient Temperature (Max)
125 °C [ 257 °F ]
Operation/Application
-
Vibration Resistance
30G's, 10 – 3000Hz
-
Shock Resistance
100G's, 11ms, 100G's, 6ms, 75G's, 6ms
-
Current Type
DC
-
Coil Magnetic System
Non-Polarized, Monostable
Reference Number
-
TE Internal Number
CAT-3SBC-DPDT-WCS