Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Coil Resistance (Ω)
720, 280, 430, 1040, 115, 28
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
18, 14, 12, 26.5, 22, 36, 6
-
Coil Power Rating DC (W)
1.157, 1.246, 1.286, 1.252, .975, 1.125, .456, 1.285
Operation/Application
-
Shock Resistance
75 G's, 6ms, 100G's, 11ms, 75G's, 6ms
-
Vibration Resistance
30G's, 10 – 3000Hz
-
Current Type
DC
-
Coil Magnetic System
Non-Polarized, Monostable
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 125
-
Environmental Ambient Temperature (Max) (°C)
200, 125
-
Environmental Ambient Temperature (Max) (°F)
257, 392
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Contact Arrangement
4 Form C 4PDT-CO
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Main Termination & Connection Type
Solder Pins, Solder Hook Terminals
-
Coil Termination & Connection Type
Solder Pins, Solder Hook Terminals
Mechanical Attachment
-
Product Mount Type
Chassis Mount, Board Mount, Panel & Printed Circuit Board
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-3SBH-4PDT-WOCS