Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Wire-to-Wire, Wire-to-Panel
-
Sealable
Yes
-
Connector & Housing Type
Plug, Receptacle
-
Connector & Contact Terminates To
Wire & Cable
-
Compatible With Discrete Wire Type
Stranded
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Number of Positions
2, 3, 4, 5, 6
-
Number of Rows
1
-
Number of Signal Positions
2, 3, 4, 5, 6
Electrical Characteristics
-
Operating Voltage (VAC)
250
Contact Features
-
Contact Current Rating (Max) (A)
3
-
Contact Layout
Inline
-
Contact Type
Receptacle, Tab
Mechanical Attachment
-
Panel Mount Feature Type
Locking Ear
-
Connector Mounting Type
Panel Mount
Housing Features
-
Housing Material
Nylon
-
Housing Color
Natural
-
Centerline (Pitch)
2.5 mm [ .098 in ]
Dimensions
-
Product Width (mm)
7.84, 7.9, 10.34, 10.4, 12.84, 12.9, 14.98, 15.34, 15.4, 17.48, 17.84, 17.9, 19.98, 22.48, 24.98
-
Wire Size (AWG)
22 – 26
-
Connector Height (mm)
8.16, 8.83
-
Product Length (mm)
15.85, 23.07
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Identification Marking
-
Circuit Identification Feature
With
Industry Standards
-
Glow Wire Rating
GWT 750°C (Without Flame) According IEC 60335-1 Edition 06/2001
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
UL E28476
Reference Number
-
TE Internal Number
CAT-526SDL-SEALHS