Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Weight (Nominal) (kg/km)
6.63
-
Outside Cable Diameter
1.32 mm [ .052 in ]
-
Conductor Diameter Range
.95 – .98 mm [ .037 – .039 in ]
-
Wire Size (AWG)
20
-
Wire Size (mm²)
.52
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Product Type Features
-
Cable Style
Special Construction
Electrical Characteristics
-
Resistance Rating Conditions (Max)
32.3 Ω/1000 m @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Body Features
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified Fluoropolymer
-
Conductor Material
Silver-Plated High Strength Copper Alloy
-
Wire Color (Base)
Black, White
Reference Number
-
TE Internal Number
CAT-55-LAT-SC-H20