Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Primary, Special Construction
Configuration Features
-
Number of Strands
7, 19
-
Number of Conductors
1
Electrical Characteristics
-
Resistance Rating Conditions (Max)
244.0 Ω/1000 m @ 20°C
-
Operating Voltage (V)
600
Body Features
-
Cable Color
Gray
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE, Radiation-Crosslinked, Modified Fluoropolymer
-
Conductor Material
Silver-Plated High Strength Copper Alloy
-
Wire Color (Base)
Black, Brown, Gray, Green, Red, Violet, White, Yellow
Dimensions
-
Outside Cable Diameter (mm)
.6, .66
-
Outside Cable Diameter (in)
.023, .026
-
Outside Cable Diameter (mm)
.6, .66
-
Conductor Diameter Range
.36 – .38 mm [ .014 – .015 in ]
-
Weight (Nominal) (kg/km)
1.15, 1.26
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.08
Usage Conditions
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55-LAT-SCH-H28