Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
38
-
Weight (Nominal) (kg/km)
.93
-
Outside Cable Diameter (mm)
.63, .61
-
Outside Cable Diameter (in)
.025, .024
-
Conductor Diameter Range
.28 – .3 mm [ .011 – .012 in ]
-
Wire Size (AWG)
30
-
Wire Size (mm²)
.05
Other
-
Product Source
UK
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Product Type Features
-
Cable Style
Special Construction
Electrical Characteristics
-
Resistance Rating Conditions (Max)
385.1 Ω/1000 m @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Body Features
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified Fluoropolymer
-
Conductor Material
Silver-Plated High Strength Copper Alloy
-
Wire Color (Base)
Orange, Brown, Red, Violet, Green, Blue, Gray, White, Yellow
Reference Number
-
TE Internal Number
CAT-55-LAT-SCH-H30