Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style
Flat Braided Shielded & Jacketed, Primary
Configuration Features
-
Number of Strands
19
-
Number of Pairs
1
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Stripe)
Blue
-
Wire Color (Base)
Black, White, Yellow
-
Cable Color
Black, White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE, Radiation Crosslinked Modified ETFE
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
Dimensions
-
Outside Cable Diameter
.04 mm [ .086 in ]
-
Strand Size (AWG)
34
-
Conductor Diameter Range (in)
.029
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.33
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55, Spec 55/
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55-SC-2TP-22