Product | TE Part # | Documents | Cable Type | Wire & Cable Insulation Material | Conductor Material | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| CW0474-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| EL6477-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| EM8431-000 | Product Drawing
| Spec 55/ | Radiation Crosslinked Modified ETFE | Silver-Coated High Strength Copper Alloy | -100 – 200 °C | Not Compliant | Not Compliant |
| 116485-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| 485752-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| 343296-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| 185055-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| 219797-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| EL9181-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| 448515-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| 835419-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| 235569-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| 836921-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| EL8415-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| EM5873-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| 311665-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| D40827-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| 286075-000 | | Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |
| 203937-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | -65 – 200 °C | Compliant | Compliant |
| 006420-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | -65 – 200 °C | Not Compliant | Not Compliant |