Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
26, 28, 27
-
Outside Cable Diameter (mm)
2.62, 3.25, 2.39, 2.16
-
Outside Cable Diameter (in)
.085, .094, .103, .128
-
Conductor Diameter Range (mm)
1.68, 2.16, 2.72
-
Conductor Diameter Range (in)
.066, .107, .085
-
Wire Size (AWG)
10, 8, 14, 12
Other
-
Product Source
US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Resistance Rating Conditions (Max)
2.88 Ω/1000 ft @ 20°C, 1.90 Ω/1000 ft @ 20°C, 1.19 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Black, Brown, Red, White
Reference Number
-
TE Internal Number
CAT-55-SC-H-8-14