Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Strand Size (AWG)
29
-
Outside Cable Diameter (mm)
1.73, 1.69
-
Outside Cable Diameter (in)
.067, .068
-
Conductor Diameter Range (mm)
1.37, 1.35
-
Conductor Diameter Range (in)
.054, .053
-
Wire Size (AWG)
16
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Electrical Characteristics
-
Resistance Rating Conditions (Max)
4.52 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, Red, White, Yellow
Reference Number
-
TE Internal Number
CAT-55-SC-H16