Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
32
-
Outside Cable Diameter (mm)
1.26, 1.47, 1.27
-
Outside Cable Diameter (in)
.058, .05
-
Conductor Diameter Range (mm)
.94, .95 – .98
-
Conductor Diameter Range (in)
.037 – .039, .037
-
Wire Size (AWG)
20
Other
-
Product Source
US
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Electrical Characteristics
-
Resistance Rating Conditions (Max)
9.19 Ω/1000 ft @ 20°C, 10.7 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600, 1000
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Black, Red, White
Reference Number
-
TE Internal Number
CAT-55-SC-H20