Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
Red
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated High Strength Copper Alloy, Silver-Coated Ultra Hi-Strength Copper Alloy, Silver-Coated Ultra High Strength Copper Alloy
-
Wire Color (Base)
Black, White, Red
Configuration Features
-
Number of Strands
7
-
Number of Conductors
1
Dimensions
-
Strand Size (AWG)
38
-
Outside Cable Diameter (mm)
.5, .61
-
Outside Cable Diameter (in)
.024, .02
-
Conductor Diameter Range
.28 – .3 mm [ .011 – .012 in ]
-
Wire Size (AWG)
30
Other
-
Product Source
US
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Electrical Characteristics
-
Resistance Rating Conditions (Max)
117.4 Ω/1000 ft @ 20°C, 117 Ω/1000 ft @ 20°C
-
Operating Voltage (V)
600
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55-SC-H30