Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Black, Red
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Silver-Coated Ultra High Strength Copper Alloy
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-100 – 200
Electrical Characteristics
-
Operating Voltage (VAC)
600
Dimensions
-
Wire Size (AWG)
20, 28, 26, 30, 24
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-55-SC-TP