Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Cable Type
Spec 55A
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Aluminum
-
Wire Color (Base)
Green
Dimensions
-
Wire Size (AWG)
2, 3/0
-
Wire Size (mm²)
33.6, 85
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55A-AL-H-0-6