Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Violet, Black, Red, Blue, Yellow, Green
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Tin-Coated Copper
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 200, -65 – 150
-
Operating Temperature Range (°F)
-85 – 392, -85 – 302
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
38
-
Conductor Diameter Range (in)
.018
-
Outside Cable Diameter
.03 mm [ .096 in ]
-
Wire Size (AWG)
22, 26, 24, 28
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55A-MULTICO-TP