Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated High Strength Copper Alloy, Nickel-Coated Copper
Configuration Features
-
Number of Strands
19
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
34
-
Outside Cable Diameter
2.23 mm [ .086 in ]
-
Conductor Diameter Range
.74 mm [ .029 in ]
-
Wire Size (AWG)
22
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55A-NC-2T-22