Inlet Filters for a Variety of Power Entry Needs
Every electrical or electronic device has connections that are a potential source of electromagnetic interference (EMI). Schaffner is now part of TE Connectivity. Schaffner and& Corcom EMC filters and accessories from TE can help control those electromagnetic interferences. The filters are recognized worldwide with approval from major safety agencies, including UL, CSA, and VDE. Changing international standards obligate designers to constantly review and evaluate filtering requirements.
TE’s multi-function inlet filters can provide one mechanical solution for a variety of power entry needs. Each series supports several different configurations to suit the market requirements. Our parts provide for both susceptibility control and emission compliance. IEC Sockets with or without filtering are available. TE's power entry modules provide additional functionality with switches and/or fuses.
Schaffner is a leader and innovator in the EMC filters and power quality market, offering the broadest product range in the industry TE Connectivity (TE) Corcom and Schaffner’s combined product portfolio allows us to provide a stronger value proposition to customers and partners through accelerated product advancement, global field engineering capabilities, and a manufacturing footprint that provides for the global supply chain resilience our customers expect from their strategic suppliers.
Product Features
IEC Inlets
- Rated currents from 1 A to 20 A
- Medical version available
- Low leakage current
- Snap-in version
- Extra-wide mounting
- Earth line choke
- PCB mounting
- Multiple terminal choice
 
Applications
IEC Inlets
- Warehouse Automation
- Heating, Ventilation and Air Conditioning (HVAC)
- Medical
- Data and Devices
- Appliance
- Industrial test/ measurement devices
Product Features
Power Entry Modules
- Compact design
- Medical version available
- Rated currents up to 12 A
- Voltage selection
- Up to 2 fuses
- With or without a switch
- Shielding / No Shielding options available
- 1 MOPP and 2 MOOP options available 
 
Applications
Power Entry Modules
- Portable electrical and electronic equipment
- Consumer goods
- Networking devices and office equipment
- Single-phase and switch-mode power supplies
- Test and measurement equipment
- Audio/Video, information and communication technologies