Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
Orange
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated Copper
-
Wire Color (Base)
Black, Blue, Orange, White
Dimensions
-
Outside Cable Diameter (mm)
1.27, 1.47
-
Outside Cable Diameter (in)
.05, .058
-
Strand Size (AWG)
32
-
Cable Insulation Thickness (in)
.005
-
Conductor Diameter Range
1.01 mm [ .04 in ]
-
Cable Insulation Thickness
.13 mm [ .005 in ]
-
Wire Size (AWG)
20
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Reference Number
-
TE Internal Number
CAT-55A-NC-H-20