Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Strand Size (AWG)
34, 36
-
Outside Cable Diameter (mm)
1.09, 1.27
-
Outside Cable Diameter (in)
.04, .05, .043
-
Cable Insulation Thickness
.13 mm [ .005 in ]
-
Conductor Diameter Range (mm)
.7 – .8, .79
-
Conductor Diameter Range (in)
.027 – .031, .031
-
Wire Size (AWG)
22
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated High Strength Copper Alloy, Nickel-Coated Copper
-
Wire Color (Base)
Blue, White
Reference Number
-
TE Internal Number
CAT-55A-NC-H-22