Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Nickel-Coated Copper
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55A
Electrical Characteristics
-
Operating Voltage (VAC)
600
Dimensions
-
Wire Size (AWG)
22, 20, 16
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55A-NC-TP