Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Package
-
Packaging Quantity
1
Body Features
-
Wire Color (Base)
White
-
Wire Color (Stripe)
Blue
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
Configuration Features
-
Number of Pairs
1
-
Number of Strands
7
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
36
-
Wire Size (CMA)
.89
-
Outside Cable Diameter
1.88 mm [ .074 in ]
-
Conductor Diameter Range
.38 mm [ .015 in ]
-
Wire Size (AWG)
28
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Electrical Characteristics
-
Operating Voltage (VAC)
600
Reference Number
-
TE Internal Number
CAT-55A-SC-2TP-28