Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
37
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Cable Insulation Thickness (mm)
.13
-
Strand Size (AWG)
28
-
Outside Cable Diameter (mm)
2.62, 2.82
-
Outside Cable Diameter (in)
.111, .103
-
Cable Insulation Thickness
.13 mm [ .005 in ]
-
Conductor Diameter Range (mm)
2.24, 2.16, 2.15 – 2.21
-
Conductor Diameter Range (in)
.085 – .087, .088, .085
-
Wire Size (AWG)
12
Other
-
Product Source
US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600, 1000
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Black, Red, Green, Blue, White, Yellow
Reference Number
-
TE Internal Number
CAT-55A-SC-H12