Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.009
-
Strand Size (AWG)
27
-
Outside Cable Diameter
2.39 mm [ .094 in ]
-
Conductor Diameter Range
1.7 mm [ .067 in ]
-
Wire Size (AWG)
14
Other
-
Product Source
US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Black, Pink, Orange, White, Brown, Red, Yellow, Green
Reference Number
-
TE Internal Number
CAT-55A-SC-H14